IESNA:LM-63-2002
[TEST]P948848
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-740-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26013
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3846.7 4267.9 4639.8 4911.6 4964.2 4668.7 4323.9 4116.7 4087.9 4264.5
4614.3 5042.3 5512.8 6204 6796.7 7185.6 7620.4 8145.2 8761.7 9339.1
9829.9 10166.2 10089.7 9846.9 9131.9 7618.7 5704.7 3833.1 2194.2 1229.6
822 560.4 242.9 125.7 44.2 0 0
3846.7 4244.1 4624.5 4892.9 4954 4670.4 4325.6 4108.2 4072.6 4240.7
4577 4989.7 5448.2 6054.5 6713.5 7071.8 7508.3 7999.1 8624.1 9179.4
9666.9 10021.8 9960.7 9700.8 9080.9 7662.8 5857.5 3955.4 2233.3 1216
823.7 579.1 244.6 142.7 52.6 8.5 0
3846.7 4247.5 4610.9 4899.7 4998.2 4780.8 4432.6 4179.6 4109.9 4220.3
4510.7 4862.3 5320.8 5832 6489.3 6874.8 7246.7 7690 8269.1 8797.3
9317 9610.8 9598.9 9249.1 8805.8 7661.1 6052.8 4087.9 2418.4 1460.6
1005.4 738.8 487.4 310.8 191.9 74.7 0
3846.7 4206.7 4565.1 4853.8 5015.1 4913.3 4602.5 4318.8 4179.6 4223.7
4425.8 4734.9 5079.7 5463.5 6030.7 6530.1 6922.4 7340.2 7827.6 8394.8
8887.3 9318.7 9578.5 9559.9 9524.2 9598.9 8926.4 7323.2 4573.6 2170.5
1368.8 1058.1 759.2 490.8 241.2 59.4 0
3846.7 4177.9 4505.7 4806.3 5015.1 5086.5 4886.1 4616 4391.9 4313.7
4407.1 4626.2 4906.5 5234.2 5560.3 6066.4 6654 7059.9 7581.3 8121.4
8702.2 9193 9570.1 9860.5 9982.7 10203.5 10499 9619.3 7414.9 4143.9
1615.1 747.3 504.4 317.6 159.6 20.4 0
3846.7 4147.3 4430.9 4723 4962.5 5135.7 5169.7 5015.1 4821.5 4660.2
4626.2 4721.3 4933.6 5162.9 5466.9 5779.4 6316.1 7022.6 7515.1 7912.5
8428.8 9055.5 9714.4 10302 10877.8 11533.3 12703.5 13933 13593.4 11640.3
8148.6 3975.8 1265.3 443.3 157.9 18.7 0
3846.7 4087.9 4330.7 4585.5 4828.3 5045.7 5241 5359.9 5373.5 5339.5
5315.8 5365 5482.2 5658.8 5891.5 6202.3 6594.6 7107.5 7752.8 8439
9113.2 9902.9 10847.2 11869.6 13038 14099.5 15368.1 17475.8 20908.1 22110.5
19053.5 12605 6535.1 3087.6 1075 127.4 0
3846.7 4079.4 4295.1 4519.2 4762.1 4974.4 5195.2 5390.5 5517.9 5589.2
5667.3 5791.3 5954.3 6161.5 6453.6 6812 7224.7 7739.3 8338.8 9047
9836.7 10674 11623.3 12745.9 13873.6 15014.9 16253 17949.6 21079.6 23783.3
22052.7 15448 8275.9 3615.7 1095.4 107 0
3846.7 4036.9 4216.9 4415.6 4610.9 4824.9 5040.6 5264.8 5495.8 5733.5
5954.3 6204 6523.3 6919 7467.5 8048.4 8685.2 9339.1 10067.7 10893
11711.6 12526.8 13357.3 14267.6 15252.6 16215.6 17193.8 18365.7 20113.2 21677.4
20739.9 16791.3 10531.3 4419 935.8 84.9 0
3846.7 3962.2 4087.9 4218.6 4359.6 4509 4670.4 4848.7 5050.8 5293.7
5604.5 5966.2 6375.5 6920.7 7642.5 8464.4 9308.5 10225.6 11231 12282.3
13350.5 14328.8 15254.3 16127.3 16894.9 17633.7 18493 19445.8 20619.3 20600.7
18267.2 14106.3 7921 2325 349.9 49.3 0
3846.7 3885.8 3938.4 3992.8 4048.8 4120.1 4203.4 4295.1 4400.4 4544.7
4734.9 4955.7 5232.5 5633.3 6193.8 6885 7674.7 8496.7 9327.2 10111.8
10828.5 11536.7 12241.5 12920.8 13523.8 14060.4 14605.6 15218.7 15665.3 14668.4
11985.1 8274.2 3277.8 672.5 185.1 61.1 0
3846.7 3850.1 3855.2 3870.5 3890.9 3907.8 3936.7 3965.6 3997.9 4045.4
4113.3 4184.7 4264.5 4408.8 4627.9 4884.4 5252.9 5697.9 6249.8 6842.5
7442.1 8034.8 8636 9198.1 9695.7 10139 10514.3 10886.3 10933.8 9733.1
7780 5376.9 2153.5 429.7 110.4 34 0
3846.7 3804.2 3778.8 3741.4 3700.6 3658.2 3602.1 3547.8 3469.7 3371.2
3265.9 3116.4 2980.6 2892.2 2871.9 2914.3 3090.9 3405.1 3805.9 4216.9
4582.1 4872.5 5127.2 5351.4 5517.9 5599.4 5516.2 5135.7 4335.8 3119.8
1912.3 1000.3 380.4 100.2 22.1 0 0
3846.7 3729.5 3588.6 3430.6 3252.3 3028.1 2785.3 2513.5 2238.4 1997.2
1801.9 1644 1520 1431.7 1370.5 1311.1 1265.3 1253.4 1307.7 1457.2
1633.8 1749.3 1756.1 1655.9 1489.4 1261.9 1024.1 774.4 541.8 329.5
193.6 113.8 61.1 20.4 5.1 0 0
3846.7 3637.8 3386.5 3094.3 2737.7 2369.2 2026.1 1757.8 1555.7 1384.1
1226.2 1080.1 971.4 920.5 895 861.1 835.6 811.8 781.2 754.1
733.7 699.7 648.8 580.8 504.4 426.3 353.3 297.2 249.7 203.8
152.8 98.5 45.9 11.9 3.4 0 0
3846.7 3530.8 3162.3 2720.7 2274.1 1876.6 1608.3 1411.3 1229.6 1078.4
983.3 927.3 879.7 837.3 796.5 757.5 718.4 670.8 618.2 572.3
540.1 507.8 477.2 434.8 397.4 351.6 312.5 271.7 225.9 176.6
117.2 69.6 32.3 11.9 3.4 0 0
3846.7 3473.1 2997.5 2443.9 1941.2 1616.8 1396 1202.4 1068.2 1003.7
951.1 893.3 835.6 782.9 735.4 689.5 635.2 577.4 521.4 475.5
438.2 400.8 377 354.9 326.1 292.1 254.7 214 164.7 117.2
83.2 49.3 22.1 5.1 0 0 0
3846.7 3389.9 2814.1 2190.8 1730.6 1457.2 1244.9 1110.7 1044.5 991.8
939.2 872.9 808.4 745.6 682.7 619.9 557.1 499.3 453.5 417.8
390.6 366.8 343.1 310.8 278.5 248 212.3 174.9 141 112.1
83.2 54.3 18.7 0 0 0 0
3846.7 3338.9 2685 2031.2 1628.7 1372.2 1182 1100.5 1051.3 996.9
939.2 872.9 801.6 726.9 653.9 582.5 519.7 472.1 438.2 404.2
373.6 341.4 314.2 287 259.8 227.6 191.9 156.2 129.1 101.9
73 44.2 10.2 0 0 0 0
3846.7 3293 2586.5 1941.2 1587.9 1336.6 1171.8 1114.1 1058.1 1002
946 881.4 811.8 737.1 662.3 596.1 541.8 489.1 443.3 400.8
365.1 326.1 295.5 266.6 234.4 193.6 154.5 129.1 105.3 78.1
52.6 25.5 5.1 0 0 0 0
3846.7 3294.7 2562.8 1917.4 1557.4 1314.5 1175.2 1127.7 1081.8 1025.8
968 906.9 844.1 774.4 701.4 631.8 572.3 518 472.1 428
382.1 334.6 295.5 259.8 220.8 176.6 134.2 112.1 90 67.9
44.2 20.4 3.4 0 0 0 0
3846.7 3332.1 2598.4 1941.2 1576 1326.4 1180.3 1132.8 1088.6 1032.6
976.5 917.1 852.6 784.6 713.3 642 577.4 523.1 485.7 445
388.9 341.4 298.9 261.5 217.4 174.9 134.2 112.1 88.3 66.2
44.2 20.4 5.1 0 0 0 0
